IESNA:LM-63-2002
[TEST]P1298547
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R65W2N902750DE010 E3D1LI_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 5000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]920
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1124.2 1115.9 1097.8 1076.6 1055.8 1039.9 1028.2 1018.7 1010.4 1002.1
994.1 985.4 976.4 965.4 953.7 939.7 923 904.9 885.2 864.4
845.2 825.5 807.7 789.2 767.6 742.7 712.8 676.9 636.4 593.3
548.3 498.8 449.6 424.3 399.7 349.8 300.6 255.2 210.2 187.2
168.7 136.5 111.6 68.8 43.9 25.7 9.5 1.9 1.1 0.8
0.8 0.8 0.4 0.4 0.4 0 0 0 0 0
0 0 0
